Brand: Burndy
Catalog ID: HSG14T300PF
Catalog Number
HSG14T300PF
Color
Green
Connector Type
THIN WALL REEL
Material
Cross-linked Polyolefin
UPC
781810213636
Conductor Range
#14 AWG to #10 AWG
Conductor Size
14AWG - 10AWG
Certification - ETL
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Minimum Pack Quantity
1