Brand: Burndy
Catalog ID: HSG150T48PF
Catalog Number
HSG150T48PF
Color
Green
Connector Type
THIN WALL REEL
Material
Cross-linked Polyolefin
UPC
781810212998
Conductor Range
#2/0 AWG - 350 Kcmil
Conductor Size
250kcmil - 500kcmil
Certification - CSA Approved
Yes
Certification - ETL
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Minimum Pack Quantity
1