BURNDY
HSIC_ENDCAP_PHOTO_BW
HSIC_ENDCAP_PHOTO_BW
play

HSIC10500FREA, Heavy Wall Cross-Linked Black Polyolefin Heat Shrinkable End Cap, 1/0-500 kcmil Code, #1-313 kcmil Flex, 600 V, Fire Retardant.

Brand: Burndy

Catalog ID: HSIC10500FREA

Heavy Wall Cross-Linked Black Polyolefin Heat Shrinkable End Cap, 1/0-500 kcmil Code, #1-313 kcmil Flex, 600 V, Fire Retardant.

  • Heavy Wall Cross Linked Polyolefin
  • UV94-V0
  • Recognized Flame Retardant Material
  • 3:1 Shrink Ratio
  • Shrink Temperature of 150°C
  • Blue Thermochromic lines disappear during correct installation
  • Rated up to 600 Volts
  • Sealing Adhesive
  • Moisture and Water Resistant
  • UL486D
  • Insulates and Protects
  • Direct Burial

Product details

General

Catalog Number

HSIC10500FREA

UPC

781810083154

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

7200

Media

Videos

play
Heat Shrink Product Overview & Installation