BURNDY
HSIC_ENDCAP_PHOTO_BW
HSIC_ENDCAP_PHOTO_BW
play

HSIC440FREA, Heavy Wall Cross-Linked Black Polyolefin Heat Shrinkable End Cap, #4-4/0 AWG Code, #4-2/0 AWG Flex, 600 V, Fire Retardant.

Brand: Burndy

Catalog ID: HSIC440FREA

Heavy Wall Cross-Linked Black Polyolefin Heat Shrinkable End Cap, #4-4/0 AWG Code, #4-2/0 AWG Flex, 600 V, Fire Retardant.

  • Heavy Wall Cross Linked Polyolefin
  • UV94-V0
  • Recognized Flame Retardant Material
  • 3:1 Shrink Ratio
  • Shrink Temperature of 150°C
  • Blue Thermochromic lines disappear during correct installation
  • Rated up to 600 Volts
  • Sealing Adhesive
  • Moisture and Water Resistant
  • UL486D
  • Insulates and Protects
  • Direct Burial

Product details

General

Application

For Used To Insulating Exposed Conductors In Energized Applications

Catalog Number

HSIC440FREA

Color

Black

EU RoHS Indicator

Yes

Material

POLYOLEFIN

Sub Brand

HEAT SHRINK

Type

Heat Shrink Tubing

UPC

781810083147

Conductor Related

Conductor Range

#4 AWG to #2/0 AWG

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

9600

Media

Videos

play
Heat Shrink Product Overview & Installation