BURNDY
HSFR_Photo_BW

HSY116T48PF, Heat Shrink Tubing, 0.062" ID Min.(Exp.), 0.032" ID Max.(Rec.), #18, Polyolefin, Thin Wall, Yellow, Shrink ratio-2:1, 4 Ft Reel.

Brand: Burndy

Catalog ID: HSY116T48PF

Heat Shrink Tubing, 0.062" ID Min.(Exp.), 0.032" ID Max.(Rec.), #18, Polyolefin, Thin Wall, Yellow, Shrink ratio-2:1, 4 Ft Reel.

  • Heat Shrink Tubing
  • .062" ID Min (Exp), .032" ID Max (Rep)
  • #18, Polyolefin, Thin Wall, Yellow
  • Shrink Ratio 2:1
  • 4 Foot Reel

Product details

General

Catalog Number

HSY116T48PF

Color

Yellow

Connector Type

THIN WALL REEL

Material

Cross-linked Polyolefin

UPC

781810212257

Conductor Related

Conductor Range

#18 AWG

Conductor Size

18AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1