BURNDY
HSFR_Photo_BW
HSFR_Photo_BW

HSY14T300PF, Heat Shrink Tubing, 0.25" ID Min.(Exp.), 0.125" ID Max.(Rec.), #14 - 10, Thin Wall, Yellow, 25 Ft Reel

Brand: Burndy

Catalog ID: HSY14T300PF

Heat Shrink Tubing, 0.25" ID Min.(Exp.), 0.125" ID Max.(Rec.), #14 - 10, Polyolefin, Thin Wall, Yellow, Shrink ratio-2:1, 600V, 25 Ft Reel.

  • Heat Shrink Tubing
  • .25" ID Min (Exp), .125" ID Max (Rec)
  • #14-#10, Polyolefin, Thin Wall, Yellow, 600 V
  • Shrink Ratio 2:1
  • 25 Foot Reel

Product details

General

Catalog Number

HSY14T300PF

Color

Yellow

Connector Type

THIN WALL REEL

Material

Cross-linked Polyolefin

UPC

781810213629

Conductor Related

Conductor Range

#14 AWG to #10 AWG

Conductor Size

14AWG - 10AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

10