BURNDY
Image of PT2990025 Hydraulic Hose, 25', 3/16" dia non-cond, Stackable couplers (male/female), Orange, Min burst pressure 40,000 psi, Nom working pressure 10,000 psi
Image of PT2990025 Hydraulic Hose, 25', 3/16" dia non-cond, Stackable couplers (male/female), Orange, Min burst pressure 40,000 psi, Nom working pressure 10,000 psi

Hydraulic Hose, 25', 3/16" dia non-cond, Stackable couplers (male/female), Orange, Min burst pressure 40,000 psi, Nom working pressure 10,000 psi

Brand: Burndy

Catalog ID: PT2990025

Hydraulic Hose, 25' x 3/16" dia N/C, Stackable (M/F), Orange, 10K psi.

  • 10,000 PSI
  • Orange
  • Non-Conductive
  • Stackable couplers (male/female)

Product details

General

Application

Accessory

Catalog Number

PT2990025

EU RoHS Indicator

Yes

Type

Hydraulic Hose

UPC

781810008478

Dimensions

Length

25 ft

Weight

5.64 lb

Width

0.187 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Package Contents

Hose, Couplers