Brand: Burndy
Catalog ID: MD76
Application
Crimping
Application - For Use On
Copper, Aluminum, ACSR, Steel, Copperweld, Alumoweld, 6201, 5005, Compressed and Compact Conductors
Catalog Number
MD76
Crimp Force Capacity
4.5 ton
Die Type
W and X Die
Tool Type
Hand Operated Crimper
Trade Name
POSI-PRESS™ HYTOOL™
Type
Crimper
UPC
781810010921
UPC 14 Digit GTIN
00781810010921
Length
25 in
Weight
7 lb
Width
8 in
Crimping Ranges
Taps: Copper: #10 sol. to 2/0 str., Aluminum & ACSR: #14 sol. to 4/0 ACSR; Stirrups: #6 to 4/0 ACSR; Overhead Full Tension Deadends, Full Tension Splices and Terminals: #10 str. to 4/0 ACSR; Installs Splices, Taps or Terminations: #8 to 500 kcmil Copper Stranded, #8 to 350 kcmil Copper Flex, #8 to 350 kcmil Aluminum
Standards - RoHS Compliance Status
EX
Minimum Pack Quantity
1
Package Contents
Tool only