
Brand: Burndy
Catalog ID: KA29UG12
Catalog Number
KA29UG12
Material
Aluminum
Physical Attribute - Number of Holes
1
Physical Attribute - Screw Type
Allen
Plated
Y
Plating Type
Tin Plated
Temperature Rating
194
Type
Bolted Lugs & Terminals
UPC
781810495087
UPC 14 Digit GTIN
00781810495087
Dimension - D inch
.94 in
Dimension - Height inch
1.14 in
Dimension - Height mm
0 mm
Dimension - Hole Size inch
0.42 in
Dimension - Hole Size mm
11 mm
Dimension - L Length Overall mm
51 mm
Dimension - Length Overall inch
2.00 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Rating - Minimum Voltage
600
Conductor - AL Str Size Range
6 Str. - 250 Kcmil
Conductor - Copper Str Size Range
6 Str. - 250 Kcmil
Conductor Type
Number Of Wires
1
Certification - CSA Approved
Yes
Standards - RoHS Compliance Status
CM
Temperature Rating
194
Physical Attribute - Number of Holes
1
Carton Quantity
25
Minimum Pack Quantity
500
Pallet Quantity
15750