BURNDY
Image of KA4CTN KA4CTN, #14 Solid - #4 Stranded Copper; 1/4" Stud; 45 in-lb recommended torque; Tin plated
Image of KA4CTN KA4CTN, #14 Solid - #4 Stranded Copper; 1/4" Stud; 45 in-lb recommended torque; Tin plated

KA4CTN, #14 Solid - #4 Stranded Copper; 1/4" Stud; 45 in-lb recommended torque; Tin plated

Brand: Burndy

Catalog ID: KA4CTN

#14 Solid - #4 Stranded Copper; 1/4" Stud; 45 in-lb recommended torque; Tin plated.

  • Compact, high copper alloy terminal for joining cable to equipment pads or terminal blocks
  • Tin plated

Product details

General

Catalog Number

KA4CTN

Connector Type

Terminal

Hardware Type

5/16 UNF Slotted SetScrew

Installation Torque Recommended in-lb

45

Material

Copper

Material - Hardware

Steel

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Slot

Plated

Y

Plating Type

Tin - Electro Plated

Type

Bolted Lugs & Terminals

UPC

781810244463

UPC 14 Digit GTIN

00781810244463

Dimensions

Dimension - B Length inch

0.47 in

Dimension - Height inch

0.77 in

Dimension - Height mm

19.6 mm

Dimension - Hole Size inch

0.28 in

Dimension - Hole Size mm

7 mm

Dimension - L Length Overall mm

28 mm

Dimension - Length Overall inch

1.11 in

Dimension - N inch

0.25 in

Dimension - Pad Width inch

0.54 in

Dimension - Stud Size inch

1/4

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - Copper Solid Size

14 AWG;13 AWG;12 AWG;11 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG

Conductor - Copper Solid Size Range

14 AWG-4 AWG

Conductor - Copper Str Size

14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads