

Brand: Burndy
Catalog ID: KC15NSP
Catalog Number
KC15NSP
Material
Bronze, Leaded, Commercial
Plated
No
Plating Type
Unplated
Product Family
Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable(s) to Bar/Flat
Product Type
Mechanical
Stud Installation Torque inch pounds
80 LBS/in
Trade Name
SERVIT POST™
Type
KC and K2C Series
UPC
781810449103
UPC 14 Digit GTIN
00781810449103
Dimension - B Length inch
0.37 in
Dimension - Body Width inch
0.38 in
Dimension - D inch
0.50 in
Dimension - Height inch
0.69 in
Dimension - Height mm
17.5 mm
Dimension - L Length Overall mm
30 mm
Dimension - Length Overall inch
1.19 in
Dimension - Nut Width inch
0.50 in
Dimension - P inch
0.14 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Solid Size
12 AWG;11 AWG;10 AWG;9 AWG;8 AWG
Conductor - Copper Solid Size Range
12 AWG-8 AWG
Conductor - Copper Str Size
12 AWG;10 AWG;9 AWG
Conductor - Copper Str Size Range
12 AWG-9 AWG
Physical Attribute - Number of Conductors Accommodated Total
1
Buy America(n) Qualified
Contact Manufacturer
Certification - UL Listed Direct Burial
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
Stud Installation Torque inch pounds
80 LBS/in
Carton Quantity
50
Minimum Pack Quantity
1
Pallet Quantity
44550