BURNDY
Image of KC25B1NSP KC25B1NSP, SERVIT POST Mechanical Connector, Cable to Flat
Image of KC25B1NSP KC25B1NSP, SERVIT POST Mechanical Connector, Cable to Flat

KC25B1NSP, SERVIT POST Mechanical Connector, Cable to Flat

Brand: Burndy

Catalog ID: KC25B1NSP

Mechanical Connector; Cable to Flat; Accommodates: #2 - 1/0 Str., or #2 - 2/0 Sol. Coppper; supplied with split lockwasher and nut.

  • SERVIT POST tin-plated mechanical connector used to ground 1 or 2 cables to steel structures, fence posts, and transformers
  • Also used to tap 1 or 2 cables from bus bar
  • 1-Wrench installation

Product details

General

Catalog Number

KC25B1NSP

Material

Bronze, Leaded, Commercial

Plated

N

Plating Type

Unplated

Stud Installation Torque inch pounds

480 LBS/in

Trade Name

SERVIT POST™

Type

KC and K2C Series

UPC

781810467800

UPC 14 Digit GTIN

00781810467800

Dimensions

Dimension - B Length inch

1.04 in

Dimension - Body Width inch

0.75 in

Dimension - D inch

1.25 in

Dimension - Height inch

1.19 in

Dimension - Height mm

30.2 mm

Dimension - L Length Overall mm

62 mm

Dimension - Length Overall inch

2.44 in

Dimension - Nut Width inch

0.93 in

Dimension - P inch

0.39 in

Conductor Related

Conductor - Copper Solid Size

2 AWG;1 AWG;1/0 AWG;2/0 AWG

Conductor - Copper Solid Size Range

2 AWG-2/0 AWG

Conductor - Copper Str Size

2 AWG;1 AWG;1/0

Conductor - Copper Str Size Range

2 AWG-1/0

Physical Attribute - Number of Conductors Accommodated Total

1

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

7425

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings