BURNDY
Image of KC26BIN KC26BIN, SERVIT POST Mechanical Connector, Cable to Flat
Image of KC26BIN KC26BIN, SERVIT POST Mechanical Connector, Cable to Flat

KC26BIN, SERVIT POST Mechanical Connector, Cable to Flat

Brand: Burndy

Catalog ID: KC26BIN

Mechanical Connector; Cable to Flat; Accommodates: #2 - 2/0 Stranded or #2 - 3/0 Solid Copper.

Product details

General

Material

Bronze, Leaded, Commercial

Plated

N

Plating Type

Unplated

Trade Name

SERVIT POST™

Type

KC and K2C Series

Conductor Related

Physical Attribute - Number of Conductors Accommodated Total

1

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

25

Resources and downloads