Brand: Burndy
Catalog ID: KC31B1TN
Catalog Number
KC31B1TN
Material
Copper Alloy, Cast
Plated
Y
Plating Type
Tin Plated
Stud Installation Torque inch pounds
660 LBS/in
Trade Name
SERVIT POST™
Type
KC and K2C Series
UPC
781810170229
UPC 14 Digit GTIN
00781810170229
Dimension - B Length inch
1.23 in
Dimension - Body Width inch
1.43 in
Dimension - Height inch
2.19 in
Dimension - Height mm
55.6 mm
Dimension - L Length Overall mm
94 mm
Dimension - Length Overall inch
3.69 in
Dimension - Nut Width inch
1.69 in
Dimension - P inch
0.70 in
Conductor - Copper Str Size
1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil
Conductor - Copper Str Size Range
1 AWG-350 kcmil
Physical Attribute - Number of Conductors Accommodated Total
1
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Minimum Pack Quantity
1