BURNDY
Image of KC34J12T13 KC34J12T13, Mechanical Transformer Connector, 3/0 - 500 kcmil Copper
Image of KC34J12T13 KC34J12T13, Mechanical Transformer Connector, 3/0 - 500 kcmil Copper

KC34J12T13, Mechanical Transformer Connector, 3/0 - 500 kcmil Copper

Brand: Burndy

Catalog ID: KC34J12T13

Mechanical Grounding Connector, Nut Torque: 825 in-lbs; Stud Torque: 1050 in-lbs.

  • SERVIT POST tin-plated mechanical connector used to ground 1 or 2 cables to steel structures, fence posts, and transformers
  • Also used to tap 1 or 2 cables from bus bar
  • 1-Wrench installation

Product details

General

Catalog Number

KC34J12T13

Installation Torque Recommended in-lb

1050 LBS/in

Material

Copper Alloy, Cast

Plated

N

Plating Type

Unplated

Stud Installation Torque inch pounds

1050 LBS/in

Trade Name

SERVIT POST™

Type

KC and K2C Series

UPC

781810135280

UPC 14 Digit GTIN

00781810135280

Dimensions

Dimension - Body Width inch

1.62 in

Dimension - Bolt Size fraction

1/2

Dimension - Height mm

60.5 mm

Dimension - Length Overall inch

3.62 in

Dimension - Nut Width inch

2.00 in

Dimension - P inch

0.85 in

Dimension - Threads per inch

13

Conductor Related

Conductor - Copper Str Size

1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil

Conductor - Copper Str Size Range

3/0 AWG-500 Kcmil

Physical Attribute - Number of Conductors Accommodated Total

1

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1