BURNDY
Image of KC34W KC34W, SERVIT POST Mechanical Connector, Cable to Flat, Tin Plated
Image of KC34W KC34W, SERVIT POST Mechanical Connector, Cable to Flat, Tin Plated

KC34W, SERVIT POST Mechanical Connector, Cable to Flat, Tin Plated

Brand: Burndy

Catalog ID: KC34W

Mechanical Connector; Cable to Flat; Accommodates: 3/0 Stranded - 500 kcmil; 3/4" Stud; Hot Tin Dipped.

Product details

General

Material

Copper Alloy, Cast

Plated

Y

Plating Type

Tin - Hot Dipped

Stud Installation Torque inch pounds

1050 LBS/in

Trade Name

SERVIT POST™

Type

KC and K2C Series

Dimensions

Dimension - B Length inch

0.99 in

Dimension - Body Width inch

1.62 in

Dimension - Height inch

2.38 in

Dimension - L Length Overall mm

92 mm

Dimension - Length Overall inch

3.62 in

Dimension - Nut Width inch

2.00 in

Dimension - P inch

0.85 in

Conductor Related

Conductor - Copper Str Size

1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil

Physical Attribute - Number of Conductors Accommodated Total

1

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads

Product Cross Section Image(s)

Sales Drawings