BURNDY
Image of KK6A44U12 KK6A44U12, Universal Terminal, 6 Conductors, 350-1000 kcmil, 12-Hole, Dual Rated
Image of KK6A44U12 KK6A44U12, Universal Terminal, 6 Conductors, 350-1000 kcmil, 12-Hole, Dual Rated

KK6A44U12, Universal Terminal, 6 Conductors, 350-1000 kcmil, 12-Hole, Dual Rated

Brand:

Burndy

Catalog ID:

KK6A44U12

6 Conductors 350 - 1000 kcmil; Dual Rated.

  • Dual rated panelboard lugs constructed from high strength extruded aluminum alloy , electro tin-plated to provide low contact resistance

These dual rated six and eight conductor lugs are constructed from high strength aluminum alloy and electro tin plated to provide low contact resistance

Product details

General

Catalog Number

KK6A44U12

Connector Type

Parallel Set-Screw

Construction Material - Main

Aluminum

EU RoHS Indicator

Contact Manufacturer

Finish Type

Clear Plate Cms-14

Material

Aluminum

Number of Holes

12

Physical Attribute - Number of Holes

12

Plated

Y

Plating Type

Clear plated

Sub Brand

Universal Terminals

Type

KK6A-U

UPC

781810666692

Dimensions

Dimension - Bolt Size fraction

9/16

Dimension - Height inch

1.88 in

Dimension - Height mm

47.8 mm

Dimension - L Length Overall mm

267 mm

Dimension - Length Overall inch

10.50 in

Dimension - Pad Width inch

3.44 in

Dimension - Stud Size fraction

9/16

Conductor Related

Conductor - AL Str Size Range

350 Kcmil - 1000 Kcmil

Conductor - Copper Str Size Range

350 Kcmil - 1000 Kcmil

Conductor Size

350-1000 KCMIL

Conductor Type

  • CU C Str-Size
  • AL C Str-Size

Number of Conductors

6

Number Of Wires

6

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

6

Minimum Pack Quantity

1