BURNDY
Image of KLU70TP KLU70TP, Mechanical Offset Tongue, #8 Sol-#2 AWG Str, 1-Hole, 1/4" Stud, 1 Screw, Tin Plated
Image of KLU70TP KLU70TP, Mechanical Offset Tongue, #8 Sol-#2 AWG Str, 1-Hole, 1/4" Stud, 1 Screw, Tin Plated

KLU70TP, Mechanical Offset Tongue, #8 Sol-#2 AWG Str, 1-Hole, 1/4" Stud, 1 Screw, Tin Plated

Brand: Burndy

Catalog ID: KLU70TP

SCRULUG™ Mechanical Offset Tongue Terminal for Copper Cable; 1-Hole; Accommodates: #8 - #2; 5/16" UNF Slotted Screw; 1/4" Stud Hole; Torque: 40 in-lbs; 3/4" Length.

  • Range-taking design reduces SKUs required in inventory
  • High conductivity copper alloy for long lasting reliable contact
  • Compact design, easy to install
  • Slot Robertson screw, hex head, hex socket bolt require no special installation tools

Product details

General

Catalog Number

KLU70TP

Connector Type

Pressure Bar

Hardware Type

5/16 UNF Slotted SetScrew

Installation Torque Recommended in-lb

40

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Slot

Plated

Y

Plating Type

Tin

Trade Name

SCRULUG™

Type

Bolted Lugs & Terminals

UPC

781810352601

UPC 14 Digit GTIN

00781810352601

Dimensions

Dimension - B Length fraction

1/2 in

Dimension - B Length inch

0.50 in

Dimension - Bolt Size fraction

1/4

Dimension - Height mm

0 mm

Dimension - Hole Size inch

0.26 in

Dimension - Hole Size mm

7 mm

Dimension - L Length Overall mm

39 mm

Dimension - Length Overall inch

1.55 in

Dimension - N inch

0.25 in

Dimension - Pad Width inch

0.47 in

Dimension - Screw Size inch

5/16

Dimension - Strip Length inch

3/4

Dimension - Stud Size inch

1/4

Conductor Related

Conductor - Copper Solid Size

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Solid Size Range

8 AWG-2 AWG

Conductor - Copper Str Size

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Str Size Range

8 AWG-2 AWG

Conductor Size

8-2 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

500

Minimum Pack Quantity

3000