BURNDY
Image of L39RT L39RT, Circular Butting L Die, Index 24, Use with 60-Ton HYPRESS™
Image of L39RT L39RT, Circular Butting L Die, Index 24, Use with 60-Ton HYPRESS™

L39RT, Circular Butting L Die, Index 24, Use with 60-Ton HYPRESS™

Brand: Burndy

Catalog ID: L39RT

L Die, Index 24.

  • Durable Stainless Steel Material
  • Hexagonal Crimp
  • Twin L Style
  • Die Index 24

Product details

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

L39RT

Color Code

Black

Crimp Force Capacity

60 ton

Die Index

24

Die Type

L Die

Type

Die

UPC

781810010532

UPC 14 Digit GTIN

00781810010532

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

594

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings