Brand: Burndy
Catalog ID: LB16A
Application
Substation
Catalog Number
LB16A
Connector Type
Pipe Cap / End Bell
Material
Aluminum Alloy
Material - Hardware
Aluminum
Plated
N
Plating Type
Unplated
UPC
781810078716
UPC 14 Digit GTIN
00781810078716
Dimension - Height mm
0 mm
Dimension - L Length Overall mm
34 mm
Dimension - Length Overall inch
1.35 in
Dimension - Pad Width inch
0.50 in
Dimension - Pin Diameter inch
1.66 in
Conductor - AL Tube Std Size
1 1/4 IPS
Conductor - AL Tube Std Size Range
1 1/4 IPS
Conductor Type
AL Tube Std-Size
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Minimum Pack Quantity
10