BURNDY
Image of 600448900000 M-4890 Exothermic Mold
Image of 600448900000 M-4890 Exothermic Mold

M-4890 Exothermic Mold

Brand: Burndy

Catalog ID: 600448900000

M-4890: CC-2 Exothermic mold 240 SQ MM Run to 70 SQ MM Tap, using #90 Weld Metal Cartridge

  • Made from high quality graphite
  • Molds light from the top at any angle, reducing splatter, and prolonging mold life
  • EZ Lite lid reduces emissions by 50% or more and points exhaust away from the user

General

Catalog Number

600448900000

Material

Graphite

Type

Molds

UPC

781810580868

Dimensions

Dimensions

8 in x 4 in x 4 in

Height

4 in

Length

8 in

Width

4 in

Logistics

Carton Quantity

1

Pallet Quantity

600