BURNDY
Image of NAH292N NAH292N, 2-Hole Substation Cu Cable to Pad, #6 Sol-250 kcmil
Image of NAH292N NAH292N, 2-Hole Substation Cu Cable to Pad, #6 Sol-250 kcmil

NAH292N, 2-Hole Substation Cu Cable to Pad, #6 Sol-250 kcmil

Brand: Burndy

Catalog ID: NAH292N

Cast Copper alloy terminal, 6 Sol-250 kcmil , 5.88 in Length, Cable to Pad.

  • High copper alloy reversible cap terminal for joining a wide range of cable to equipment pads
  • Tongue is side-formed to provide adequate clearance and terminal is designed for 1-wrench installation

Product details

General

Application

Substation

Catalog Number

NAH292N

Clamping Element Design

Body and Cap

Connector Type

Terminal

EU RoHS Indicator

Yes

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

One Wrench Installation

Y

Physical Attribute - Number of Holes

2

Physical Attribute - Pad Alignment

Offset

Physical Attribute - Pad Configuration

1.50 x 3 - 2 holes

Physical Attribute - Pad Orientation

Straight

Plated

N

Plating Type

Unplated

Sub Brand

SUBSTATION CONNECTOR

Type

NAH

UPC

781810002278

UPC 14 Digit GTIN

00781810002278

Dimensions

Dimension - B Length fraction

2-31/50 in

Dimension - B Length inch

2.62 in

Dimension - D inch

3.00 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height fraction

2-3/25 in

Dimension - Height inch

2.12 in

Dimension - Height mm

53.8 mm

Dimension - Hole Size fraction

9/16

Dimension - Hole Size inch

0.56 in

Dimension - L Length Overall mm

149 mm

Dimension - Length Overall inch

5.88 in

Dimension - N inch

0.62 in

Dimension - Pad Size inch

1.5 x 3

Dimension - Pad Width inch

1.50 in

Dimension - Width fraction

2-11/25 in

Dimension - Width inch

2.44 in

Dimension - Width mm

62 mm

Conductor Related

Conductor - Connection Combination

Cable to Flat

Conductor - Copper Solid Size

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

6 AWG-4/0 AWG

Conductor - Copper Str Size

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Size Range

6 AWG-250 kcmil

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Number of Conductors

1

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1