BURNDY
UD_View_A_image
UD_View_A_image

Nest U Die, 2/0 AWG STR N125, Index 13

Brand: Burndy

Catalog ID: U26D1

Nest U Die, 2/0 AWG STR N125, Index 13.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Nest U Die
  • Index 13

Product details

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U26D1

Crimp Force Capacity

12 ton

Die Index

13

Die Type

U Die

Type

Die

UPC

781810008058

UPC 14 Digit GTIN

00781810008058

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings