BURNDY
U28RT_Photo_ColorRGB
U28RT_Photo_ColorRGB

Nest U Die, Index 95

Brand: Burndy

Catalog ID: U95C

Nest U Die, Index 95.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Die Index 95

Product details

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U95C

Crimp Force Capacity

12 ton

Die Index

95

Die Type

U Die

Type

Die

UPC

781810310274

UPC 14 Digit GTIN

00781810310274

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads