Brand: Burndy
Catalog ID: CBPLLC
The Hubbell-Chance brand of communications hardware includes suspension clamps, lashing straps and clamps, spacers, reinforcing straps and extension brackets for messenger supported systems. For overhead service drops, products include, span clamps, house hooks, drive rings and deadend drop clamps. All products are manufactured in accordance with applicable communications industry specifications.
Catalog Number
CBPLLC
Material
Plastic
UPC
096359657033
Dimensions
0.846 in x 0.741 in x 0.457 in
Height
0.457 in
Length
0.846 in
Weight
0.01 lb
Width
0.741 in
Carton Quantity
500
Pallet Quantity
64000