BURNDY
Image of UDIEKITCU Stainless Steel U-Die Kit for Copper Connectors #6 AWG-750 kcmil (15 Sets). Color coded for crimping YA and YS types of connectors
Image of UDIEKITCU Stainless Steel U-Die Kit for Copper Connectors #6 AWG-750 kcmil (15 Sets). Color coded for crimping YA and YS types of connectors

Stainless Steel U-Die Kit for Copper Connectors #6 AWG-750 kcmil (15 Sets). Color coded for crimping YA and YS types of connectors

OR

Brand: Burndy

Catalog ID: UDIEKITCU

U-Die Kit for Copper, #6 AWG-750 kcmil (15 Sets), for crimping YA and YS.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style (15 sets)

Product details

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

UDIEKITCU

Construction Material - Main

Stainless Steel

Crimp Force Capacity

12 ton

Die Type

U Die

EU RoHS Indicator

Yes

Sub Brand

U-DIE SET

Tool Type

Die Kit, Copper

Type

Die

UPC

781810478455

UPC 14 Digit GTIN

00781810478455

Dimensions

Dimensions

11.25 in x 7.50 in x 3.00 in

Height

3 in

Length

11.25 in

Width

7.5 in

Conductor Related

Crimping Ranges

Copper: #6 AWG - 750 Kcmil

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

(1 each) CASEUDIES15, U5CRT, U4CRT, U2CRT, U1CRT1, U25RT, U26RT, U27RT, U28RT, U29RT, U30RT, U31RT, U32RT, U34RT, U36RT, U39RT

Pallet Quantity

225

Resources and downloads