HTC1ASW, Hot Line Tap Connector, Range: #6-4/0, 1/2"-13 Angled Stud, Extra Wide Body
Brand: Burndy
Catalog ID: HTC1ASW
CPI Hotline Tap Connectors, HTC Straight Series, are designed for use as a permanent or temporary connection on aluminum or copper wire. Featuring the wedge principal, the HTC Series tap connectors maximize connecting force on the conductor with a self-maintaining spring wedge connection. Angled tap side allows extra clearance of the tap conductor when using a shotgun stick.
Angled tap side allows extra clearance of the tap conductor when using a shotgun stick
Full-current rated connector for use as an in-line jumper or a device tap
Increased conductive path and surface contact area between the main and tap line increases current ampacity rating
Can be installed directly to the main with no need for bail or stirrup
Stainless steel eye bolt increases strength and corrosion resistance
High-conductivity grit type corrosion inhibitor is factory applied for ease of installation and longevity while ocnnector is in service
Remains permanently locked through fault current or power surges
Horizontal wedge action prevents the conductor from 'sticking' during the removal process