BURNDY
Image of 25FWSS 25FWSS, 1/4" Flat Washer, Stainless Steel
Image of 25FWSS 25FWSS, 1/4" Flat Washer, Stainless Steel
Buy America(n) Qualified

25FWSS, 1/4" Flat Washer, Stainless Steel

Brand: Burndy

Catalog ID: 25FWSS

Stainless Steel, 1/4" Flat Washer.

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

Product details

General

Catalog Number

25FWSS

Material

STAINLESS STEEL

UPC

781810012741

Dimensions

Dimension - Bolt Size fraction

1/4

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads