Brand: Burndy
Catalog ID: K174P4CG1
Catalog Number
K174P4CG1
Connector Type
Neutral Bar
Material
Copper
Material - Bolt
Steel Zinc Plated
UPC
781810665619
Dimension - Height inch
.47 in
Dimension - Hole Size mm
12 mm
Dimension - L Length Overall mm
1750 mm
Dimension - Length Overall inch
68.91 in
Dimension - Width inch
0.34 in
Dimension - Width mm
9 mm
Conductor Range
#6 AWG to #14 AWG
Certification - CSA Approved
No
Certification - ETL
No
Standards - RoHS Compliance Status
UI
UL Listed
No
Minimum Pack Quantity
1