BURNDY
HSFR_Photo_BW
HSFR_Photo_BW

HSB100T48PF, Heat Shrink Tubing, 1" ID Min.(Exp.), 0.5" ID Max.(Rec.), 2/0 - 300, Polyolefin, Thin Wall, Black, 600V. 25 Ft Reel.

Brand: Burndy

Catalog ID: HSB100T48PF

Heat Shrink Tubing, 1" ID Min.(Exp.), 0.5" ID Max.(Rec.), 2/0 - 300, Polyolefin, Thin Wall, Black, 600V. 25 Ft Reel.

Product details

General

Catalog Number

HSB100T48PF

Connector Type

THIN WALL REEL

Material

Cross-linked Polyolefin

UPC

781810212851

Conductor Related

Conductor Range

#2/0 AWG - 300 Kcmil

Conductor Size

2/0AWG - 300kcmil

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads