BURNDY
HSFR_Photo_BW
HSFR_Photo_BW

HSB38T1200PF, Heat Shrink Tubing, 0.38" ID Min.(Exp.), 0.19" ID Max.(Rec.), Polyolefin, Thin Wall, Black, 100 Ft Reel.

Brand: Burndy

Catalog ID: HSB38T1200PF

Heat Shrink Tubing, 0.38" ID Min.(Exp.), 0.19" ID Max.(Rec.), Polyolefin, Thin Wall, Black, 100 Ft Reel.

  • Heat Shrink Tubing, 0.38" ID Min (Exp), 0.19" ID Max (Rec)
  • Polyolefin, Thin Wall, Black
  • 100 Foot Reel

Product details

General

Catalog Number

HSB38T1200PF

Material

POLYOLEFIN

UPC

781810242452

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1