BURNDY
HSFR_Photo_BW
HSFR_Photo_BW

HSB38T48PF, Heat Shrink Tubing, 0.38" ID Min.(Exp.), 0.19" ID Max.(Rec.), #8 - #6, Polyolefin, Thin Wall, Black, 4 Ft Reel.

Brand: Burndy

Catalog ID: HSB38T48PF

Heat Shrink Tubing, 0.38" ID Min.(Exp.), 0.19" ID Max.(Rec.), #8 - #6, Polyolefin, Thin Wall, Black, 4 Ft Reel.

Product details

General

Catalog Number

HSB38T48PF

Connector Type

THIN WALL REEL

Material

Cross-linked Polyolefin

UPC

781810212608

Conductor Related

Conductor Range

#8 AWG to #6 AWG

Conductor Size

8AWG - 6AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads