BURNDY
HSCFR_Photo_BW
HSCFR_Photo_BW
Buy America(n) Qualified

HSC200FR, PVC Clear Heat Shrink Tubing, 800-1000 Code, 500-750 Flex, 600 V, Fire Retardant.

Brand: Burndy

Catalog ID: HSC200FR

PVC Clear Heat Shrink Tubing, 800-1000 Code, 500-750 Flex, 600 V, Fire Retardant.

  • Flame Retardant
  • Flexible Polyvinylchloride
  • 2:1 Shrink Ratio
  • 600 Volts

Product details

General

Application

For Terminations And Splices

Catalog Number

HSC200FR

Color

Clear

Connector Type

CLEAR TUBES

EU RoHS Indicator

Yes

Material

Polyvinyl chloride

Sub Brand

VISISHRINK

Trade Name

VISI-SHRINK™

Type

HSC-FR, Thin Wall, Flexible, Fire Retardant

UPC

781810266236

Conductor Related

Conductor Size

800kcmil - 1000kcmil

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1