BURNDY
HSFR_Photo_BW
HSFR_Photo_BW

HSY100FR100, Heat Shrink Tubing, Yellow

Brand: Burndy

Catalog ID: HSY100FR100

Heat Shrink Tubing, Yellow.

Heat Shrink Tubing, Yellow

Product details

General

Catalog Number

HSY100FR100

Connector Type

THIN WALL TUBES/REELS

Material

Polyvinyl chloride

UPC

781810266991

Conductor Related

Conductor Size

4/0AWG - 300kcmil

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Logistics

Minimum Pack Quantity

1