BURNDY
HSFR_Photo_BW
HSFR_Photo_BW

HSY38T48PF, Heat Shrink Tubing, 0.38" ID Min.(Exp.), 0.19" ID Max.(Rec.), #8 - 6, Polyolefin, Shrink ratio-2:1, Thin Wall, Yellow, 4 Ft Reel.

Brand: Burndy

Catalog ID: HSY38T48PF

Heat Shrink Tubing, 0.38" ID Min.(Exp.), 0.19" ID Max.(Rec.), #8 - 6, Polyolefin, Shrink ratio-2:1, Thin Wall, Yellow, 4 Ft Reel.

  • Heat Shrink Tubing
  • .38" ID Min (Exp), .19" ID Max (Rec)
  • #8-#6, Polyolefin, Thin Wall, Yellow
  • Shrink Ratio 2:1
  • 4 Foot Reel

Product details

General

Catalog Number

HSY38T48PF

Color

Yellow

Connector Type

THIN WALL REEL

Material

Cross-linked Polyolefin

UPC

781810212639

Conductor Related

Conductor Range

#8 AWG to #6 AWG

Conductor Size

8AWG - 6AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1