BURNDY
HSIC_ENDCAP_PHOTO_BW
HSIC_ENDCAP_PHOTO_BW
play
Buy America(n) Qualified

HSIC440FR, Heavy Wall Heat Shrinkable End Cap

Brand: Burndy

Catalog ID: HSIC440FR

Black Polyolefin Heavy Wall Heat Shrinkable End Cap, #4 - 4/0(Code) #4 - 2/0(Flex), 600V.

Product details

General

Application

For Used To Insulating Exposed Conductors In Energized Applications

Catalog Number

HSIC440FR

Color

Black

Connector Type

HEAVY WALL END CAP

EU RoHS Indicator

Yes

Material

Cross-linked Polyolefin

Sub Brand

HEAT SHRINK

Type

HSIC-FR, Heavy Wall, Fire Retardant

UPC

781810266588

Conductor Related

Conductor Range

#4 AWG to #2/0 AWG

Conductor Size

4AWG - 4/0AWG

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

10

Media

Videos

play
Heat Shrink Product Overview & Installation