Brand: Burndy
Catalog ID: GRL3
Catalog Number
GRL3
Material
Copper Alloy
Plated
N
Plating Type
Unplated
UPC
781810051801
Conductor - Copper Str Size Range
10 AWG - 4 AWG
Conductor - Rod Size
3/8 in
Conductor Size
#4 AWG - #10 AWG
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Minimum Pack Quantity
100