BURNDY
Image of KLU225 KLU225, Copper Terminal, Offset Tongue, 1 Hole, 2-4/0 AWG (Str), 5/16" Stud, 1 Screw
Image of KLU225 KLU225, Copper Terminal, Offset Tongue, 1 Hole, 2-4/0 AWG (Str), 5/16" Stud, 1 Screw

KLU225, Copper Terminal, Offset Tongue, 1 Hole, 2-4/0 AWG (Str), 5/16" Stud, 1 Screw

Brand: Burndy

Catalog ID: KLU225

Copper Terminal, Offset Tongue, 1 Hole, 2-4/0 AWG (Str), 5/16" Stud, 1 Screw.

  • Range-taking design reduces SKUs required in inventory
  • High conductivity copper alloy for long lasting reliable contact
  • Compact design, easy to install
  • Slot Robertson screw, hex head, hex socket bolt require no special installation tools

Product details

General

Application

For Joining A Wide Range Of Copper Cable To Equipment Pads Or Bar

Catalog Number

KLU225

Connector Type

Pressure Bar

EU RoHS Indicator

Yes

Hardware Type

7/16 UNF Socket/HexScrew

Installation Torque Recommended in-lb

120

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Allen

Plated

N

Plating Type

Unplated

Sub Brand

SCRULUG

Trade Name

SCRULUG™

Type

Bolted Lugs & Terminals

UPC

781810351413

UPC 14 Digit GTIN

00781810351413

Dimensions

Dimension - B Length fraction

15/16 in

Dimension - B Length inch

0.94 in

Dimension - Bolt Size fraction

5/16

Dimension - Height mm

0 mm

Dimension - Hole Size inch

0.34 in

Dimension - Hole Size mm

9 mm

Dimension - L Length Overall mm

65 mm

Dimension - Length Overall inch

2.55 in

Dimension - N inch

0.51 in

Dimension - Pad Width inch

0.99 in

Dimension - Screw Size inch

7/16

Dimension - Strip Length inch

1-5/16

Dimension - Stud Size inch

5/16

Conductor Related

Conductor - Copper Str Size

2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Size Range

2 AWG-4/0 AWG

Conductor Size

2-4/0 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads