BURNDY
Image of PAT750LI250V PATRIOT® 12-Ton C-Head Battery Crimper, Hydraulic Self-Contained, (2) 3.0Ah 18V Li-ion Batteries, 250V-AC Charger, Hard Case
Image of PAT750LI250V PATRIOT® 12-Ton C-Head Battery Crimper, Hydraulic Self-Contained, (2) 3.0Ah 18V Li-ion Batteries, 250V-AC Charger, Hard Case

PATRIOT® 12-Ton C-Head Battery Crimper, Hydraulic Self-Contained, (2) 3.0Ah 18V Li-ion Batteries, 250V-AC Charger, Hard Case

Brand: Burndy

Catalog ID: PAT750LI250V

PAT750 12T C-Head Battery Crimper, 3Ah Li-ion, 250V-AC, Hard Case.

The PATRIOT® PAT750 series is the most versatile 12-Ton crimper on the market. Featuring a C-head design and 1.65” jaw opening to crimp a vast range from #14 Sol - 750 kcmil. The only crimper with the patented T-Track alignment guide for use with BURNDY® HYGROUND®, as well as other asymmetrical connectors. UL Listed Connections when used with the BURNDY® Engineered System.

  • C-Head with 1.65" jaw opening
  • 355° head rotation
  • Uses U dies
  • Ergonomic design and overmolded handle for comfort grip
  • Patented T-Track alignment guide for HYGROUND® as well as other asymmetrical connectors
  • Accepts 2.0Ah-6.0Ah Makita Lithium-ion Batteries

Product details

General

Application

Crimping

Application - For Use On

Tension Sleeves, Taps, Aerial Cable, Terminals & Splices, HYGROUND® Compression Grounding

Battery Type

3.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)

Container Type

Hard Case

Crimp Force Capacity

12 ton

Die Type

U Die

Recharge Time

0.5 h

Tool Type

Battery Actuated Crimper

Trade Name

PATRIOT®

Type

Crimper

UPC

621945485433

Dimensions

Dimensions

15.75 in x 3.50 in x 13.50 in

Height

13.5 in

Jaw Width

1.65 in

Length

15.75 in

Weight

15.7 lb

Width

3.5 in

Electrical Ratings

Operating Voltage

18 VDC

Conductor Related

Crimping Ranges

Copper: #14 sol. - 750 kcmil; Aluminum: #8 sol. - 750 kcmil; ACSR: #4 AWG - 556.5 kcmil; Ground Rod: 1/2" - 1" diameter

Logistics

Minimum Pack Quantity

1

Package Contents

Crimper, (2) Batteries, Charger, Lanyard, Hard Case