MY LISTS
BURNDY
Image of COVERYA4ORG COVERYA4ORG, Orange Cover for Transformer Connector, Plastisol
Image of COVERYA4ORG COVERYA4ORG, Orange Cover for Transformer Connector, Plastisol

COVERYA4ORG, Orange Cover for Transformer Connector, Plastisol

Brand: Burndy

Catalog ID: COVERYA4ORG

Plastisol covers are typically used to cover secondary connections inside a 3-Phase padmounted transformer and are provided in 9-1/2”, 12”, or 14” lengths to accommodate larger Paddle installations commonly found in Wind, Solar, and Utility applications, Color: Orange, Length: 12 in

  • Multipurposed for use in many different applications covering mechanical and compression connections
  • Offered in orange or black as standard, but available in a variety of colors
  • Labor Saving design features opening on the back end (T-Slit) to fit over Transformer Support Brackets without need for any dangerous “in-field” cutting or manipulation
  • Covers are manufactured in Black or Orange dielectric grade PVC
  • Hot Stick Adapter on top allows for safer removal when necessary

Product details

General

Application

Wind, Solar, and Utility applications

Catalog Number

COVERYA4ORG

Color

Orange

Type

Cover

UPC

621945551626

Dimensions

Width

4.25 in

Logistics

Carton Quantity

2

Pallet Quantity

66