BURNDY
Image of PATCUT1500LCBPB PATRIOT® 1500 Series Battery Cutter for Copper and Aluminum, No Battery, No Charger, Nylon Pro Bag
Image of PATCUT1500LCBPB PATRIOT® 1500 Series Battery Cutter for Copper and Aluminum, No Battery, No Charger, Nylon Pro Bag

PATRIOT® 1500 Series Battery Cutter for Copper and Aluminum, No Battery, No Charger, Nylon Pro Bag

OR

Brand: Burndy

Catalog ID: PATCUT1500LCBPB

PATCUT1500 Battery Cutter for CU/AL, No Battery or Charger, Nylon Pro Bag.

The PATRIOT® PATCUT1500 offers the broadest cutting range in its class - up to 1500 kcmil Aluminum and 1000 kcmil Copper (soft drawn) with its large cutting blade design. These cutters feature a variable speed trigger and a forward/reverse switch with a locking position. A large, strategically placed, non-skid bumper adds stability while cutting and an LED Worklight for increased visibility to ensure safe operation.

  • Variable speed trigger
  • Forward/Reverse switch features a locking position
  • Large, strategically placed, non-skid bumper
  • LED Worklight
  • Accepts 2.0Ah-6.0Ah Makita batteries

Product details

General

Application

Cutting

Application - For Use On

Aluminum, Copper Cable

Battery Type

No Batteries Included (Accepts 2.0Ah-6.0Ah Makita LI Batteries)

Catalog Number

PATCUT1500LCBPB

Container Type

Nylon Pro Bag

EU RoHS Indicator

No

Power Source

No Charger

Tool Type

Battery Actuated Cutter

Trade Name

PATRIOT®

Type

Cutter

UPC

621945562417

Dimensions

Dimensions

6.00 in x 4.38 in x 15.50 in

Height

15.5 in

Length

6 in

Weight

6.9 lb

Width

4.38 in

Electrical Ratings

Operating Voltage

18 VDC

Conductor Related

Crimping Ranges

Cutting Capacity: Aluminum up to 1500 kcmil, Copper (Soft Drawn) up to 1000 kcmil (Do Not Cut Steel or ACSR)

Certifications And Compliance

UL Listed

No

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Cutter, Lanyard, Nylon Pro Bag

Pallet Quantity

12