Application
Substation
Catalog Number
NN2AR486A44N
Clamping Element Design
Body and Cap
Connector Type
Terminal
Installation Torque Recommended in-lb
480 LBS/in
Material
Aluminum Alloy
Material - Hardware
Aluminum
One Wrench Installation
Y
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Alignment
Offset
Physical Attribute - Pad Orientation
Straight
Plated
N
Plating Type
Unplated
UPC
781810278499
UPC 14 Digit GTIN
00781810278499
Dimension - B Length inch
4.75 in
Dimension - D inch
4.25 in
Dimension - F Width Center to Center inch
1.75 in
Dimension - Height inch
4.25 in
Dimension - Height mm
108 mm
Dimension - Hole Size fraction
9/16
Dimension - Hole Size inch
0.56 in
Dimension - L Length Overall mm
239 mm
Dimension - Length Overall inch
9.40 in
Dimension - N inch
1.12 in
Dimension - Pad Size inch
4 x 4.25
Dimension - Pad Width inch
4.00 in
Dimension - Width inch
8.45 in
Dimension - Width mm
215 mm
Conductor - AL Str Size
2000 kcmil;2250 kcmil;2300 kcmil;2500 kcmil
Conductor - AL Str Size Range
2000 kcmil-2500 kcmil
Conductor - Connection Combination
Cable to Flat
Conductor Type
Number of Conductors
2
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No