Brand: Burndy
Catalog ID: GRC58916CF
Catalog Number
GRC58916CF
Material
Copper Alloy
Plated
N
Plating Type
Unplated
UPC
781810662090
UPC 14 Digit GTIN
00781810662090
Bolt Size
9/16 in
Dimension - B Length inch
0.57 in
Dimension - Height inch
2.18 in
Dimension - Height mm
0 mm
Dimension - Width inch
0.92 in
Dimension - Width mm
23 mm
Conductor - Rod Size
5/8 in
Conductor Size
#10 AWG Sol - #1 AWG Str
Conductor Type
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - UL Listed Direct Burial
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
Minimum Pack Quantity
1