BURNDY
Image of GRL4 GRL4, Ground Rod Clamp, Light Duty, Cable to Rod
Image of GRL4 GRL4, Ground Rod Clamp, Light Duty, Cable to Rod

GRL4, Ground Rod Clamp, Light Duty, Cable to Rod

Brand: Burndy

Catalog ID: GRL4

Copper Alloy Light Duty Economical Ground Rod Clamp, 2-10 AWG, 1/2-Rod Size.

  • UL467 Listed
  • Acceptable for Direct Burial in earth or concrete

Product details

General

Application

For Direct Burial

Catalog Number

GRL4

EU RoHS Indicator

Yes

Material

Copper Alloy

Plated

N

Plating Type

Unplated

Sub Brand

MECHANICAL CONNECTOR

Type

GRL, Light Duty

UPC

781810051818

UPC 14 Digit GTIN

00781810051818

Dimensions

Dimension - Height mm

0 mm

Conductor Related

Conductor - Copper Str Size Range

10 AWG - 2 AWG

Conductor - Rod Size

1/2 in

Conductor Size

#2 AWG - #10 AWG

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1