BURNDY
Image of GAR1634 GAR1634, Mechanical Grounding Connector, Cable to Rod or Pipe
Image of GAR1634 GAR1634, Mechanical Grounding Connector, Cable to Rod or Pipe

GAR1634, Mechanical Grounding Connector, Cable to Rod or Pipe

Brand: Burndy

Catalog ID: GAR1634

Mechanical Grounding Connector, Cable to Rod or Pipe, 300 - 500 kcmil, #11 Rebar, 1-3 /8" to 1-1/2" Rod, 1-1/4" Pipe, Bright Dipped.

  • Parallel or 90° Copper Cable Connection
  • One-wrench installation
  • Rated for Direct Burial in earth or concrete

Product details

General

Application

For Joining A Range Of Cable, Parallel Or At Right Angles To Rod Or Tube, Direct Burial Cable, Fence Post

Catalog Number

GAR1634

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

480 LBS/in

Installation Torque Recommended Run in-lb

480 Lb in

Material

Copper

Material - Hardware

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Bright Dipped

Sub Brand

MECHANICAL CONNECTOR

Type

GAR

U Bolt Type

423

UPC

781810233801

UPC 14 Digit GTIN

00781810233801

Dimensions

Dimension - B Length inch

2.19 in

Dimension - Height fraction

4-1/4 in

Dimension - Height inch

4.25 in

Dimension - Height mm

108 mm

Dimension - L Length Overall mm

60 mm

Dimension - Length Overall inch

2.38 in

Dimension - Outside Diameter inch

1.66 in

Dimension - Width fraction

3-3/8 in

Dimension - Width inch

3.38 in

Dimension - Width mm

86 mm

Conductor Related

Conductor - Copper Solid Size

300 Kcmil

Conductor - Copper Str Size

500 Kcmil

Conductor - Copper Str Size Range

300 kcmil - 500 kcmil

Conductor - Copper Tube Std Size

1/4 IPS IPS

Conductor - Copper Tube Std Size Range

1/4 IPS IPS

Conductor - Pipe or Round Tube Size Range

1-1/4 in

Conductor - Rebar Size

11

Conductor - Rebar Size Range

11

Conductor - Rod Size

1.380-1.66 in

Conductor - Rod Size Range

1 3/8 in-1 1/2 in

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size
  • CU Tube Std-Size
  • Rod-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1