Brand: Burndy
Catalog ID: GAR1529W
Catalog Number
GAR1529W
Installation Torque Recommended in-lb
240 LBS/in
Installation Torque Recommended Run in-lb
240 Lb in
Material
Copper
Material - Hardware
DURIUM™ Silicon Bronze
Plated
Y
Plating Type
Tin Plated bodies and electro tin plated hardware
U Bolt Type
244
UPC
781810079119
UPC 14 Digit GTIN
00781810079119
Dimension - B Length inch
1.75 in
Dimension - Height inch
3.38 in
Dimension - Height mm
85.9 mm
Dimension - L Length Overall mm
46 mm
Dimension - Length Overall inch
1.81 in
Dimension - Outside Diameter inch
1.31 in
Dimension - Width inch
2.62 in
Dimension - Width mm
67 mm
Conductor - Copper Solid Size
2/0 AWG
Conductor - Copper Solid Size Range
2/0-4/0
Conductor - Copper Str Size
250 Kcmil
Conductor - Copper Str Size Range
1/0 AWG - 250 kcmil
Conductor - Copper Tube Std Size
1
Conductor - Copper Tube Std Size Range
1
Conductor - Pipe or Round Tube Size Range
1 in
Conductor - Rebar Size
8;9
Conductor - Rebar Size Range
8-9
Conductor - Rod Size
1.120-1.31 in
Conductor - Rod Size Range
1 1/8-1 1/4
Conductor Type
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
No
Minimum Pack Quantity
1