BURNDY
Image of GAR1426W GAR1426W, Mechanical Grounding Connector, Cable to Rod or Pipe, Tin Plated
Image of GAR1426W GAR1426W, Mechanical Grounding Connector, Cable to Rod or Pipe, Tin Plated

GAR1426W, Mechanical Grounding Connector, Cable to Rod or Pipe, Tin Plated

Brand: Burndy

Catalog ID: GAR1426W

To Rod or Pipe with the Same Connector; Hot Tin Dipped.

  • Parallel or 90° Copper Cable Connection
  • One-wrench installation
  • Rated for Direct Burial in earth or concrete

Product details

General

Catalog Number

GAR1426W

Installation Torque Recommended in-lb

240 LBS/in

Installation Torque Recommended Run in-lb

240 Lb in

Material

Copper

Material - Hardware

DURIUM™ Silicon Bronze

Plated

Y

Plating Type

Tin Plated bodies and electro tin plated hardware

U Bolt Type

249

UPC

781810167861

UPC 14 Digit GTIN

00781810167861

Dimensions

Dimension - B Length inch

1.50 in

Dimension - Height inch

3.00 in

Dimension - Height mm

76.2 mm

Dimension - L Length Overall mm

40 mm

Dimension - Length Overall inch

1.56 in

Dimension - Outside Diameter inch

1.05 in

Dimension - Width inch

2.38 in

Dimension - Width mm

60 mm

Conductor Related

Conductor - Copper Solid Size

4 AWG

Conductor - Copper Solid Size Range

4-3/0

Conductor - Copper Str Size

2/0 AWG

Conductor - Copper Str Size Range

5 AWG - 2/0 AWG

Conductor - Copper Tube Std Size

1/2;3/4

Conductor - Copper Tube Std Size Range

1/2-3/4

Conductor - Pipe or Round Tube Size Range

1/2-3/4 in

Conductor - Rebar Size

7;8

Conductor - Rebar Size Range

7-8

Conductor - Rod Size

1 in

Conductor - Rod Size Range

7/8-1

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size
  • CU Tube Std-Size
  • Rod-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings