BURNDY
Image of GAR1528CG4 GAR1528CG4, Mechanical Grounding Connector, Cable to Rod or Pipe
Image of GAR1528CG4 GAR1528CG4, Mechanical Grounding Connector, Cable to Rod or Pipe

GAR1528CG4, Mechanical Grounding Connector, Cable to Rod or Pipe

Brand: Burndy

Catalog ID: GAR1528CG4

To Rod or Pipe with the Same Connector.

Product details

General

Catalog Number

GAR1528CG4

Installation Torque Recommended in-lb

480 LBS/in

Installation Torque Recommended Run in-lb

480 Lb in

Material

Copper

Material - Hardware

DURIUM™ Silicon Bronze

Plated

Y

Plating Type

Tin plated

U Bolt Type

311

UPC

621945012004

UPC 14 Digit GTIN

00621945012004

Dimensions

Dimension - B Length inch

1.12 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

28 mm

Dimension - Length Overall inch

1.12 in

Dimension - Outside Diameter inch

1.32 in

Dimension - Width inch

3 in

Dimension - Width mm

76 mm

Conductor Related

Conductor - AL Str Size

2/0-4/0 AWG

Conductor - Copper Solid Size

4/0

Conductor - Copper Solid Size Range

4/0

Conductor - Copper Str Size

2/0-4/0 AWG

Conductor - Copper Str Size Range

2/0 AWG - 4/0 AWG

Conductor - Copper Tube Std Size

1

Conductor - Copper Tube Std Size Range

1

Conductor - Pipe or Round Tube Size Range

1 in

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size
  • CU Tube Std-Size
  • Rod-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

4

Resources and downloads