BURNDY
Image of GD1826 GD1826, Mechanical Grounding Connector, 2 Cables to Rod or Pipe
Image of GD1826 GD1826, Mechanical Grounding Connector, 2 Cables to Rod or Pipe
Image of GD1826 GD1826, Mechanical Grounding Connector, 2 Cables to Rod or Pipe
Image of GD1826 GD1826, Mechanical Grounding Connector, 2 Cables to Rod or Pipe
Image of GD1826 GD1826, Mechanical Grounding Connector, 2 Cables to Rod or Pipe
Buy America(n) Qualified

GD1826, Mechanical Grounding Connector, 2 Cables to Rod or Pipe

Brand: Burndy

Catalog ID: GD1826

Mechanical Grounding Connector, 2 Parallel Cables to Rod or Pipe, 4 AWG ( Sol.) - 2/0 AWG (Str.), 2" to 2-3/8" Rod, 2" Pipe.

  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets
  • One-wrench installation

Product details

General

Application

For Joining A Range Of Two Parallel Copper Cables To Rod Or Pipe And Burial In Ground Or Concrete

Catalog Number

GD1826

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy, Cast

Material Type - Screw

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

Sub Brand

MECHANICAL CONNECTOR

Type

GD

U Bolt Type

256

UPC

781810238943

UPC 14 Digit GTIN

00781810238943

Dimensions

Dimension - B Length inch

1.31 in

Dimension - Height fraction

4-3/8 in

Dimension - Height inch

4.38 in

Dimension - Height mm

111.3 mm

Dimension - Width fraction

3-3/4 in

Dimension - Width inch

3.69 in

Dimension - Width mm

94 mm

Conductor Related

Conductor - Copper Solid Size

4;3;2;1;1/0;2/0

Conductor - Copper Solid Size Range

4-2/0

Conductor - Copper Str Size

4;3;2;1;1/0;2/0

Conductor - Copper Str Size B Range

2

Conductor - Copper Str Size Range

4 AWG - 2/0 AWG

Conductor - Copper Tube Std Size

2

Conductor - Copper Tube Std Size Range

2

Conductor - Rod Size

2 in

Conductor - Rod Size Range

2 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1