Brand: Burndy
Catalog ID: GD1526
Application
For Joining A Range Of Two Parallel Cables To Rod Or Tube, Grounding Fence Posts, Direct Burial Applications In Earth Or Concrete
Catalog Number
GD1526
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
240 LBS/in
Material
Copper Alloy, Cast
Material Type - Screw
DURIUM™ Silicon Bronze
Plated
N
Plating Type
Unplated
Sub Brand
MECHANICAL CONNECTOR
Type
GD
U Bolt Type
244
UPC
781810260258
UPC 14 Digit GTIN
00781810260258
Dimension - B Length inch
1.13 in
Dimension - Height fraction
3-3/8 in
Dimension - Height inch
3.38 in
Dimension - Height mm
85.9 mm
Dimension - Width fraction
2-5/8 in
Dimension - Width inch
2.63 in
Dimension - Width mm
67 mm
Conductor - Copper Solid Size
4;3;2;1;1/0;2/0
Conductor - Copper Solid Size Range
4-2/0
Conductor - Copper Str Size
4;3;2;1;1/0;2/0
Conductor - Copper Str Size B Range
1
Conductor - Copper Str Size Range
4 AWG - 2/0 AWG
Conductor - Copper Tube Std Size
1-1/8;1-1/4
Conductor - Copper Tube Std Size Range
1-1/8-1-1/4
Conductor - Rod Size
1 1/4 in
Conductor - Rod Size Range
1 1/4 in
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Minimum Pack Quantity
1